Overview
Description
The TS3001GB2A0 is a dual-event digital temperature sensor with an accuracy of up to ± 0.5 °C.
Features
- Single supply: 3.3V ± 5%
- Accurate timeout support
- Meets strict SMBus spec. of 25ms (min) 35ms (max)
- Timeout is supported in all Modes
- Active mode
- Shutdown mode
- Schmitt trigger and noise filtering on bus inputs
- 2-wire serial interface: 10kHz to 400kHz I2C/SMBus
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 597 KB | |
End Of Life Notice | PDF 859 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.