Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single Supply: 1.7V to 1.9V
  • Accurate timeout support
  •    - Meets strict SMBus spec of 25ms (min) 35ms (max)
  • Timeout supported in all Modes
  •    - Active mode
  •    - Shutdown mode
  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10-400 kHz I2C™ /SMBus™

Description

1.8V Digital temperature sensor with accuracy up to ±0.5°C, designed to target applications demanding highest level of temperature readout. The sensor is fully compliant with JEDEC JC42.4 Component Specification. The digital temperature sensor comes with several user-programmable registers to provide maximum flexibility for temperature-sensing applications. The registers allow specifying critical, upper, and lower temperature limits as well as hysteresis settings. Both the limits and hysteresis values are used for communicating temperature events from the chip to the system. The sensor uses an industry standard 2-wire, I2C/SMBus serial interface, and allows up to eight devices to be controlled on the bus.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
TS3000GB0A0NCGObsoleteN/AOut of StockDFN8#Tube10120#Yese3 Sn0 to 70°C
TS3000GB0A0NCG8ObsoleteN/AOut of StockDFN8#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?