Applied Filters:
4 of 4 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Configuration
BW USB Full-Speed (MHz)
BW USB High-Speed (MHz)
VDD Range (V) (V)
IS (mA)
Switch Control
Qualification Level
Lead Count (#)
Pkg. Type
USB 2.0 High/Full-Speed Multiplexer
1ku | $1.11
Not Available
2 x 2:1
550
880
2.7 - 5.5
0.00002
Logic Level
Standard
10
uTQFN
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer)
1ku | $0.47
Not Available
2 x 3:1
—
700
2.7 - 4.6
0.0062
Logic Level
Standard
12
uTQFN
USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer)
1ku | $0.42
Not Available
2 x 3:1
800
800
2.7 - 4.6
0.0065
Logic Level
Standard
12
TQFN
Wideband Differential 3:1 Multiplexer
1ku | $0.79
Not Available
2 x 3:1
1600
1600
2.7 - 4.6
0.0065
Logic Level
Standard
12
TQFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Configuration
Enabled
Configuration
BW USB Full-Speed (MHz)
Enabled
BW USB Full-Speed (MHz)
BW USB High-Speed (MHz)
Enabled
BW USB High-Speed (MHz)
VDD Range (V) (V)
Enabled
VDD Range (V) (V)
IS (mA)
Enabled
IS (mA)
Switch Control
Enabled
Switch Control
Qualification Level
Enabled
Qualification Level
Simulation Model Available
Enabled
Simulation Model Available
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products