Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
14-Bit Configurable Registered Buffer for DDR2

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BKG150
Lead Count (#):150
Pkg. Dimensions (mm):13.0 x 8.0 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)150
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)13
MOQ2000
Moisture Sensitivity Level (MSL)3
Package Area (mm²)104
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)13.0 x 8.0 x 1.2
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)8

Description

Not recommended for new designs