Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DDR3-800/1066/1333/1600/1866/2133 rate
  • 1-to-2 Register Outputs and 1-to-4 Clock Pair Outputs support stacked DDR3 RDIMMs
  • Phase Lock Loop clock driver for buffering one differential clock pair (CK and CK) and distributing to four differential outputs
  • Supports LVCMOS switching levels on the RESET and MIRROR inputs
  • Checks priority on DIMM-independent data inputs
  • Supports dynamic 1T/3T timing transaction and output inversion feature for improved timing performance during normal operations and MRS command pass-through
  • Supports CKE Power Down operation modes
  • Supports Quad Chip Select operation features
  • RESET input disables differential input receivers, resets all registers, and disables all output drivers except ERROUT and QnCKEn
  • Provides access to internal control words for configuring the device features and adapting in different RDIMM and   system applications
  • Latch-up performance exceeds 100mA
  • ESD > 2000V per MIL-STD883, Method 3015; ESD > 200V using machine model (c = 200pF, R = 0)

Description

This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.25V, 1.35V and 1.5V VDD operation

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
SSTE32882KA1AKGObsoleteN/AOut of StockCABGA176#Tray30170#Yese1 SnAgCu0 to 70°C
SSTE32882KA1AKG8ObsoleteN/AOut of StockCABGA176#Reel32000#0Yese1 SnAgCu0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?