Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Rad Hard SMD Test Flow

Renesas offers a large portfolio of radiation hardened military high-reliability (Class Q) and space application (Class V) compliant devices. All Renesas SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

SMD Test Flow Table

TestMIL-STD-883 Test MethodClass TClass QClass V
Wafer Lot Acceptance (Note 1)PM Electrical Samples (Note 2)YesYesYes
Nondestructive Bond Pull2023 or Approved Alternate——Yes
Internal Visual2010 or Approved AlternateYesYesYes
Temperature Cycling1010—YesYes
Constant Acceleration2001—YesYes
PIND2020——Yes
SerializationIn accordance with Device Procurement Specifications——Yes
Radiographic Inspection2012——Yes
Interim (Pre Burn-In) Electrical ParametersIn accordance with Device Procurement SpecificationsYesYesYes
Burn-In Test (DC)1015YesYesYes
Interim (Post Burn-In) Electrical ParametersIn accordance with Device Procurement Specifications—YesYes
Reverse Bias Burn-In1015——Yes
Interim (Post Burn-In) Electrical ParametersIn accordance with Device Procurement Specifications—YesYes
Percent Defective Allowable (PDA) CalculationAll Lots or as Required by Device Procurement Specifications—YesYes
Final Electrical TestIn accordance with Device Procurement SpecificationsYesYesYes
Seal (Fine and Gross)1014YesYesYes
External Visual2009YesYesYes

Notes

  1. This is a general overview for Renesas QML, Class V, Class Q, and Class T. For part-specific flow details, please contact the local Renesas sales office or representative in your area.
  2. Product that does not meet step coverage requirements per MIL-STD-883, Method 2018 will be evaluated for minimum Metal Thickness requirements using the following criteria:
    • Current Density of 2E5 A/CM2
    • Electromigration rules for the applicable technology
    • A minimum thickness of 2000A for mechanical integrity
    • The thickest metal requirement calculated to meet the appropriate metal thickness will be used as the acceptance criteria for step coverage.
  3. Class V test method 5007 plus PM Electrical Samples, Class Q uses PM Electrical Samples only.
Type Title Date
Brochure PDF 467 KB
1 item