Skip to main content

Hi-Rel GaN FETs

Hi-Rel GaN FETs provide high-efficiency, radiation-tolerant power switching for mission-critical space and high-reliability applications. While GaN technology inherently offers radiation resilience, our specialized screening and qualification processes ensure reliable performance in extreme environments. With fast switching speeds, low Rds(on), and superior power density, these FETs enable compact, lightweight, and highly efficient power solutions for DC/DC conversion, motor control, and RF applications in space systems.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, JANS, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

High-Speed, Efficient Switching

Fast switching speeds and low Rds(on) enable high-efficiency power conversion, reducing conduction losses and improving overall system performance.

Compact, High-Power Density

Delivers greater power handling in a smaller footprint, allowing for lightweight, space-saving power system designs critical for aerospace applications.

Radiation Assurance for Space

GaN FETs offer natural radiation resilience, and our rigorous screening and qualification provide added assurance for spaceborne reliability.

Product Selector: Hi-Rel GaN FETs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.75 MB
Brochure PDF 467 KB
Technical Brief PDF 332 KB
Application Note PDF 221 KB
White Paper PDF 470 KB 日本語
White Paper PDF 548 KB
6 items

Videos & Training

Radiation Hardened GaN Products and Technology

Renesas, a leading solution provider in the satellite and high reliability industry, discusses a technology leap into Gallium Nitride with its family of Intersil GaN products. The ISL70024SEH is designed from the ground up with space applications in mind to provide steady and reliable performance when exposed to total ionizing dose (TID) or heavy ions. The Intersil GaN driver and FET together allow more efficient switching, higher frequency operation, reduced gate drive voltage and a smaller solution size compared to their traditional silicon counterparts.

Transcript

Renesas is a leading solution provider in the satellite and high reliability industry, and is now introducing a technology leap into Gallium Nitride with its new family of GaN products.

GaN is a wideband gap material and compared to silicon, the drain to source distance can be a factor of ten smaller which translates to a much smaller RDS(on). While silicon FETs are very close to their theoretical limit of channel length, GaN has much more room for improvement. GaN's advantages to the power supply designers include size, weight and efficiency.

The size and weight reduction of using GaN over silicon comes from two factors. The first is that heat-sinking requirements are not as much due to GaN's reduced parasitics. And the second, is the use of smaller output filters due to being able to switch at higher frequencies. This allows GaN to achieve excellent efficiencies at a compact solution size.

Another plus point, when it comes to ionizing radiation in contrast to silicon FETs, GaN FETS do not have a gate oxide layer. That means radiation cannot form traps in the gate oxide that would otherwise shift the gate to source threshold voltage.

As you can see in the graph, the current technology of GaN is already orders of magnitude better and figure of merit, and this will only get better with time. To be able to take full advantage of GaN FETs, you'll need a good gate driver to go with it. So Renesas is now introducing the industry's first radiation hardened low-side GaN FET driver.

A GaN FET gate driver needs to provide a well-regulated gate voltage that never exceeds 6V under all conditions. The ISL70040SEH regulates a 4.5V gate driver in order to meet the voltage margins of the space and high reliability industry.

Here we have the ISL70040SEH low-side driver and the ISL70024SEH, the 200V GaN FET, in action. The VDD is set to 5V and the inputs are driven with a function generator set to a frequency of 500kHz. As you can see, it has fast transition times with minimal overshoot on the rising and falling edges with a well-regulated 4.5V gate drive voltage.

It is designed from the ground up with space applications in mind to provide steady and reliable performance when exposed to total ionizing dose (TID) or heavy ions. This first graph shows minimal shift in V drive, the gate drive voltage across TID for both high dose rate and low dose rate. The next graph shows how steady the operating supply current is across TID. For both gate drive voltage and supply current, we are well within the spec limits. From a single event transient perspective, at an LET limit of 86MeV, the ISL70040SEH had a very small cross section of ≤1.7 x 10-6cm2 for dynamic switching, and had no SETs for static input, high or low.

GaN FETS are a very good fit for satellite applications but require a good gate driver to realize their full potential. Together they allow more efficient switching, higher frequency operation, reduced gate drive voltage and a smaller solution size compared to their traditional silicon counterparts.

For more information, datasheets, TID/SEE test reports, or to order parts or evaluation boards, please visit our Rad Hard GaN FET product page.

Tools & Resources