Applied Filters:
13 of 13 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
Control Mode
IOUT Rail 1 (max) (A)
IOUT Rail 2 (max) (A)
No-Load Operating Current
Outputs (#)
Quiescent Current
Supply Voltage Rail 1 (min) (V)
Supply Voltage Rail 1 (max) (V)
Supply Voltage Rail 2 (min) (V)
Supply Voltage Rail 2 (max) (V)
Switching Frequency (min) (kHz)
Switching Frequency (max) (kHz)
VOUT Rail 1 (min) (V)
VOUT Rail 1 (max) (V)
VOUT Rail 2 (min) (V)
VOUT Rail 2 (max) (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Tolerant Small Form Factor 3A Point of Load Regulator
Samples Available
Space
Peak Current Mode
3
—
35 mA
1
0.13
3
18
—
—
300
1000
0.6
16
—
—
-55 to +125
—
30, 50
46
RT Plastic
Radiation Tolerant Plastic
No
No
TSSOP-EP
28
Radiation Hardened 18V, 1A Point-of-Load Regulator
Samples Available
Space
Peak Current Mode
1
—
9 mA
1
0.11mA
3
18
—
—
300
1000
0.6
16
—
—
-55 to +125°C
—
75
86, 86.4
RH Hermetic
Class Ve, EM
Yes
Yes
CFP, DIE
10
Rad Hard Small Form Factor 3A Point-of-Load Regulator
Samples Available
Space
Peak Current Mode
3
—
35 mA
1
0.13mA
3
18
—
—
300
1000
0.6
16
—
—
-55 to +125°C
—
75
86, 86.4
RH Hermetic
Class Ve, EM
No, Yes
No, Yes
CFP, DIE
14
Radiation Hardened and SEE Hardened 22A Synchronous Buck Regulator with Current Sharing
Samples Available
Space
Peak Current Mode
22
—
70 mA
1
2.5mA
3
6.2
—
—
500, 1000
500, 1000
0.6
4.675
—
—
-40 to +105°C, -40 to +125°C, -40 to +85°C, -55 to +125°C
100
100
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CQFP, DIE
64
6A Radiation Hardened Synchronous Buck Regulator with Integrated MOSFETs
Not Available
Space
Peak Current Mode
6
—
40 mA
1
2mA
3
5.5
—
—
1000
1000
0.6
4.675
—
—
-40 to +85°C
—
75
86
RH Plastic
PEMS
No
No
TQFP-EP
64
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator with Integrated MOSFETs
Samples Available
Space
Peak Current Mode
6
—
40 mA
1
2mA
3
5.5
—
—
1000
1000
0.6
4.675
—
—
-55 to +125°C
100
—
86, 86.4
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CQFP, DIE
48
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator
Samples Available
Space
Peak Current Mode
6
—
40 mA
1
2mA
3
5.5
—
—
1000
1000
0.6
4.675
—
—
-55 to +125°C
100
100
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CQFP, DIE
48
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator
Samples Available
Space
Peak Current Mode
6
—
40 mA
1
2mA
3
5.5
—
—
1000
1000
0.6
4.675
—
—
-55 to +125°C
100
50
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CQFP, DIE
48
Radiation Hardened and SEE Hardened 22A Synchronous Buck Regulator with Current Sharing
Samples Available
Space
Peak Current Mode
22
—
70 mA
1
2.5mA
3
6.2
—
—
500, 1000
500, 1000
0.6
4.675
—
—
-55 to +125°C
100
100
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CQFP, DIE
64
Radiation and SEE Tolerant 3V to 13.2V, 9A Buck Regulator
Samples Available
Space
Voltage Mode
9
—
80 mA
1
1.5mA
3
13.2
—
—
300, 500
300, 500
0.6
11.88
—
—
-55 to +125°C
100
100
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CQFP, DIE
64
Radiation Hardened Dual-Output Point-of-Load, Integrated Synchronous Buck and Low-Dropout Regulator
Samples Available
Space
Voltage Mode
3
1
10 mA
2
0.6mA
3
5.5
1
5.5
100
1000
0.6
4.675
0.6
5
-40 to +125°C, -55 to +125°C
100
75
86, 86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
28
6A Radiation Tolerant Synchronous Buck Regulator with Integrated MOSFETs
Samples Available
Space
Peak Current Mode
6
—
40 mA
1
2mA
3
5.5
—
—
1000
1000
0.6
4.675
—
—
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TQFP-EP
64
Radiation Hardened Dual-Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator
Not Available
Space
Voltage Mode
3
1
10 mA
2
0.6mA
3
5.5
1
5.5
100
1000
0.6
4.675
0.6
5
-40 to +125°C, -55 to +125°C
—
75
86
RH Hermetic
Class V
Yes
Yes
CFP, DIE
28
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
Control Mode
Enabled
Control Mode
IOUT Rail 1 (max) (A)
Enabled
IOUT Rail 1 (max) (A)
IOUT Rail 2 (max) (A)
Enabled
IOUT Rail 2 (max) (A)
No-Load Operating Current
Enabled
No-Load Operating Current
Outputs (#)
Enabled
Outputs (#)
Quiescent Current
Enabled
Quiescent Current
Supply Voltage Rail 1 (min) (V)
Enabled
Supply Voltage Rail 1 (min) (V)
Supply Voltage Rail 1 (max) (V)
Enabled
Supply Voltage Rail 1 (max) (V)
Supply Voltage Rail 2 (min) (V)
Enabled
Supply Voltage Rail 2 (min) (V)
Supply Voltage Rail 2 (max) (V)
Enabled
Supply Voltage Rail 2 (max) (V)
Switching Frequency (min) (kHz)
Enabled
Switching Frequency (min) (kHz)
Switching Frequency (max) (kHz)
Enabled
Switching Frequency (max) (kHz)
VOUT Rail 1 (min) (V)
Enabled
VOUT Rail 1 (min) (V)
VOUT Rail 1 (max) (V)
Enabled
VOUT Rail 1 (max) (V)
VOUT Rail 2 (min) (V)
Enabled
VOUT Rail 2 (min) (V)
VOUT Rail 2 (max) (V)
Enabled
VOUT Rail 2 (max) (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products