Applied Filters:
28 of 28 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
Control Mode
Phases (Max)
No-Load Operating Current
Quiescent Current
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Switching Frequency (min) (kHz)
Switching Frequency (max) (kHz)
Topology
VREF (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Hardened Single or Dual-Phase PWM Controller with PMBus
Samples Available
Space
Peak Current Mode
2
22 mA
11µA
4.5
19
250
1500
Sync. Buck
0.2 - 1.2
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CFP, DIE
24
Radiation Tolerant Double-Ended PWM Controller with Synchronous Rectification
Samples Available
Space
Peak Current Mode, Voltage
2
7.3 mA
7µA
4.5
20
20
2000
Boost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
0.6
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TQFP-EP
64
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller
Not Available
Space
Peak Current Mode
2
12 mA
11µA
4.5
19
250
1500
Sync. Buck
0.6
-55 to +125°C
—
75
86
RH Plastic
Class Pe
Yes
Yes
SOICW
24
Radiation Tolerant Single/Dual-Phase Current Mode PWM Controller
Samples Available
Space
Peak Current Mode
2
12 mA
11µA
4.5
19
250
1500
Sync. Buck
0.6
-40 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
SOICW
24
Radiation Hardened Single/Dual-Phase Current Mode PWM Controller
Samples Available
Space
Peak Current Mode
2
12 mA
11µA
4.5
19
250
1500
Sync. Buck
0.6
-55 to +125°C
100
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CFP, DIE
24
Radiation Tolerant Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9, 2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
SOICN, TDFN
8
Single Event and Total Dose Hardened, High-speed, Dual Output PWMs
Not Available
Space
Peak Current Mode, Voltage
2
25 mA
55µA
12
30
10
3000
Boost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
5.1
-55 to +125°C
300
—
86.3
RH Hermetic
Class Q, Class V
No
No
CFP, DIE, SBDIP
16, 20
Single Event Radiation Hardened High Speed, Current Mode PWM
Not Available
Space
Peak Current Mode, Voltage
1
17 mA
500µA
12
30
4
2000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
300
50
89.1
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8, 18
Radiation Tolerant Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-40 to +125°C, -55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TDFN
8
Radiation Hardened, High Performance Industry Standard Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
—
50
43, 86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8
Radiation Hardened, High Performance Industry Standard Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
—
50
43, 86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8
Radiation Hardened, High Performance Industry Standard Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
—
50
43, 86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8
Radiation Hardened, High Performance Industry Standard Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
—
50
43, 86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8
Radiation Hardened High-speed, Dual Output PWM
Samples Available
Space
Peak Current Mode, Voltage
2
25 mA
55µA
12
30
10
3000
Boost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
5.1
-55 to +125°C
300
—
86.3
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CFP, DIE, SBDIP
16
Single Event and Total Dose Hardened, High-speed, Dual Output PWMs
Samples Available
Space
Peak Current Mode, Voltage
2
25 mA
55µA
12
30
10
3000
Boost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
5.1
-55 to +125°C
300
—
86.3
RH Hermetic
Class Q, Class V, EM, QML Class Q (Military), QML Class V (Space)
Yes
Yes
CFP, DIE, PDS, SBDIP
16, 20
High Speed, Current Mode PWM
Samples Available
Space
Peak Current Mode, Voltage
1
17 mA
500µA
12
30
4
2000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
300
50
89.1
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CFP, SBDIP
8, 18
Single Event and Total Dose Hardened, High-Speed, Dual Output PWMs
Samples Available
Space
Peak Current Mode, Voltage
2
25 mA
55µA
12
30
10
3000
Boost, Flyback, Forward, Full Bridge, Half Bridge, Push-Pull
5.1
-55 to +125°C
300
—
86.3
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CFP, DIE, SBDIP
16, 20
Radiation Hardened, High Performance Industry Standard Single-Ended Current Mode PWM Controller
Samples Available
Space
Peak Current Mode, Voltage
1
2.9 mA
90µA
9
13.2
2
1000
Boost, Buck, Flyback, Forward
5
-55 to +125°C
100
—
43, 86
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CFP, DIE, SBDIP
8
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
Control Mode
Enabled
Control Mode
Phases (Max)
Enabled
Phases (Max)
No-Load Operating Current
Enabled
No-Load Operating Current
Quiescent Current
Enabled
Quiescent Current
Supply Voltage (min) (V)
Enabled
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Enabled
Supply Voltage (max) (V)
Switching Frequency (min) (kHz)
Enabled
Switching Frequency (min) (kHz)
Switching Frequency (max) (kHz)
Enabled
Switching Frequency (max) (kHz)
Topology
Enabled
Topology
VREF (V)
Enabled
VREF (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products