Skip to main content
Renesas Electronics Corporation

Hi-Rel Data Communications ICs

Renesas Hi-Rel data communication ICs deliver robust radiation-tolerant solutions for mission-critical aerospace and space applications. Our portfolio includes Manchester encoder-decoders, ARINC 429 bus interface line drivers, and CMOS ARINC bus interface circuits, ensuring reliable data transmission in harsh environments. Designed to meet stringent high-reliability standards, these ICs enable seamless communication across avionics, spacecraft, and other critical systems, where signal integrity and fault tolerance are essential.

Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.

Broad Interface Solutions

Our diverse portfolio of encoder-decoders, bus interface circuits, and line drivers enables seamless integration into avionics and spaceborne systems.

Performance & Signal Integrity

Designed for reliable, noise-resistant communication, these devices ensure accurate data transmission and system stability in mission-critical applications.

High-Reliability Design

Developed to meet the rigorous demands of Hi-Rel applications, these communication ICs ensure consistent and robust data transmission in extreme environments.