Skip to main content

Overview

Description

The Intersil 82C84A is a high performance CMOS Clock Generatordriver which is designed to service the requirements of both CMOS and NMOS microprocessors such as the 80C86, 80C88, 8086 and the 8088. The chip contains a crystal controlled oscillator, a divide-bythree counter and complete "Ready" synchronization and reset logic. Static CMOS circuit design permits operation with an external frequency source from DC to 25MHz. Crystal controlled operation to 25MHz is guaranteed with the use of a parallel, fundamental mode crystal and two small load capacitors. All inputs (except X1 and RES) are TTL compatible over temperature and voltage ranges. Power consumption is a fraction of that of the equivalent bipolar circuits. This speed-power characteristic of CMOS permits the designer to custom tailor his system design with respect to power and/or speed requirements.

Features

  • Generates the System Clock For CMOS or NMOS Microprocessors
  • Up to 25MHz Operation
  • Uses a Parallel Mode Crystal Circuit or External Frequency Source
  • Provides Ready Synchronization
  • Generates System Reset Output From Schmitt Trigger Input
  • TTL Compatible Inputs/Outputs
  • Very Low Power Consumption
  • Single 5V Power Supply
  • Operating Temperature Ranges
  • C82C84A 0°C to +70°C
  • I82C84A -40°C to +85°C
  • M82C84A -55°C to +125°C
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: