Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
Ambient Error Accuracy (°C)
Power Consumption (mW)
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
Radiation Hardened, 2-Terminal Temperature Transducer
—
Active
Samples Available
Space
-0.05
1.5
4
33
-40 to +85°C, -55 to +125°C
300
50
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
2
Radiation Hardened, 2-Terminal Temperature Transducer
—
Active
Samples Available
Space
-0.05
1.5
4
33
-40 to +105°C, -40 to +85°C, -55 to +125°C
—
50
86.4
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
2
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
Ambient Error Accuracy (°C)
Enabled
Ambient Error Accuracy (°C)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products