Applied Filters:
17 of 17 Products
Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Rating
Switches (#)
RON (max) (ohms)
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Turn-Off Time (max) (ns)
tOFF (max, post-rad) (ns)
Turn-On Time (max) (ns)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
Pkg. Type
Lead Count (#)
Monolithic Quad SPST, CMOS Analog Switches
—
Samples Available
MIL-STD-883
4
25
-20
20
160
—
400
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
CERDIP
16
Dual/Quad SPST, CMOS Analog Switches
1u | $13.07
Samples Available
Harsh Environment
4
30
-15
15
1000
—
1000
-40 to +85°C, -55 to +125°C, 0 to +70°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
CERDIP, SOICN
16
Quad SPST CMOS Analog Switch
—
Samples Available
MIL-STD-883
4
55
-20
20
650
—
800
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
CERDIP
16
High Speed, Quad SPST, CMOS Analog Switch
1u | $16.54
Samples Available
Harsh Environment
4
30
-15
15
50
—
50
-40 to +85°C, -55 to +125°C, 0 to +70°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
CERDIP, SOICW
16
High Speed, Quad SPST, CMOS Analog
—
Samples Available
MIL-STD-883
4
30
-15
15
100
—
100
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
CERDIP, CLCC
16, 20
CMOS Analog Switches
—
Samples Available
Harsh Environment
2
35
-15
15
250
—
300
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
CERDIP
14
Dual SPDT CMOS Analog Switch
—
Samples Available
MIL-STD-883
2
35
-15
15
450
—
500
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
CERDIP
14
CMOS Analog Switches
—
Samples Available
Harsh Environment
2
25
-15
15
500
—
500
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Standard
No
CERDIP
16
Dual SPDT CMOS Analog Switch
—
Samples Available
MIL-STD-883
2
25
-15
15
500
—
500
-55 to +125°C
—
—
—
Harsh Environment & MIL-STD-883
Class Q
No
CLCC
20
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch
—
Not Available
Space
4
50
-15
15
80
80
110
-55 to +125°C
300
50
DSEE Free (DI)
RH Hermetic
Class V
Yes
CFP, DIE, SBDIP
16
Radiation Hardened High Speed, Quad SPST, CMOS Analog Switch
—
Samples Available
Space
4
50
-15
15
80
80
110
-40 to +125°C, -55 to +125°C
300
—
DSEE Free (DI)
RH Hermetic
Class Q, Class V, EM
Yes
CFP, DIE, SBDIP
16
Radiation Hardened BiCMOS Dual DPST Analog Switch
—
Samples Available
Space
2
60
-15
15
500
1000
500
-40 to +85°C, -55 to +125°C
100
50
DSEE Free (DI)
RH Hermetic
Class V, EM
Yes
CFP, DIE
14
Radiation Hardened CMOS Dual SPDT Analog Switch
—
Not Available
Space
2
70
-15
15
450
450
500
-55 to +125°C
300
50
DSEE Free (DI)
RH Hermetic
Class V
Yes
CFP, DIE, SBDIP
14
Radiation Hardened CMOS Dual SPDT Analog Switch
—
Samples Available
Space
2
70
-15
15
450
450
500
-40 to +85°C, -55 to +125°C
300
—
DSEE Free (DI)
RH Hermetic
Class Q, Class V, EM
Yes
CFP, DIE, SBDIP
14
Radiation Hardened CMOS Dual SPDT Analog Switch
—
Not Available
Space
2
70
-12
12
450
450
500
-40 to +125°C, -55 to +125°C
300
50
DSEE Free (DI)
RH Hermetic
Class V, EM
Yes
CFP, DIE, SBDIP
14
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Rating
Enabled
Rating
Switches (#)
Enabled
Switches (#)
RON (max) (ohms)
Enabled
RON (max) (ohms)
Supply Voltage (min) (V)
Enabled
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Enabled
Supply Voltage (max) (V)
Turn-Off Time (max) (ns)
Enabled
Turn-Off Time (max) (ns)
tOFF (max, post-rad) (ns)
Enabled
tOFF (max, post-rad) (ns)
Turn-On Time (max) (ns)
Enabled
Turn-On Time (max) (ns)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products