Skip to main content
Renesas Electronics Corporation

Features

  • Pre-configured, ready-to-use power sequencing solutions
  • Support for 1 to 10+ power rails with scalable, cascadable architectures
  • Fixed-delay, Power-Good, voltage-monitoring, and I²C-acknowledge sequencing methods
  • Nanosecond-scale hardware fault detection and response
  • Integrated undervoltage and overvoltage monitoring
  • Optional non-volatile fault logging and runtime configuration
  • Ultra-low power consumption and compact package options
  • Fully customizable to application-specific requirements
  • No firmware development required for core sequencing functions

Description

The SLG7SQ is a portfolio of pre-configured GreenPAK™ Power Sequencer standard designs that simplify the implementation of reliable multi-rail power management. Developed using the Go Configure™ Software Hub, these ready-to-use solutions support power sequencing, monitoring, and fault management for applications ranging from FPGAs and processors to memory and industrial systems.

The standard designs can be evaluated as provided or customized to meet specific system requirements, including channel count, timing, voltage thresholds, and fault-handling behavior. For an overview of power-sequencing architectures, design considerations, and implementation examples, see the GreenPAK Power Sequencer White Paper.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C, -40 to +105°C, -40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
FCQFN3 x 314
MSTQFN2.0 x 2.220
STQFN1.0 x 1.28
STQFN1.6 x 1.610
STQFN1.6 x 1.612
STQFN2 x 312
STQFN1.6 x 2.513
STQFN1.6 x 214
STQFN1.6 x 2.014
STQFN2.0 x 2.214
STQFN2 x 320
STQFN2 x 322
STQFN4 x 430
STQFN4 x 432
TDFN2.5 x 2.510
TDFN2.5 x 2.512
TQFN2 x 320
TQFN5 x 532

Applications

  • CPU, GPU, FPGA, AI accelerator, and ASIC power sequencing
  • DDR4 and DDR5 memory power management
  • Industrial and server power architectures
  • Communications and networking equipment
  • Portable, battery-powered, and wearable devices
  • Multi-rail monitoring and fault protection systems

Partner Boards & Kits

Complementary Silicon Devices

Complementary Silicon Devices

Würth Elektronik provides electronic and electromechanical components that support efficient, reliable system design across industrial, automotive, communications, and consumer applications. They help engineers address power conversion, electromagnetic compatibility, signal integrity, and connectivity requirements, backed by strong technical support, dependable quality, and comprehensive design resources that accelerate development and reduce integration risk.
Würth Elektronik
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?