Features
- Low power consumption
- Programmable time delays between enable signals, no need for external capacitor adjustable time delays
- Power supply monitoring from 0.05V to VDD, no need for an external resistor to adjust the voltage monitoring threshold
- Output stages: inverting or non-inverting open-drain output
- Pb-free/RoHS compliant
- Halogen-free
- STQFN-12 package
Description
The SLG7SQ47664V is a compact, single-channel, low power simple sequencer IC. It features configurable time delays and trigger thresholds, ensuring accurate power-up sequencing for many applications. With open-drain output stages on PIN9 and PIN10, this device offers flexible compatibility with various logic levels and is easily configurable via I2C.
For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.
Parameters
| Attributes | Value |
|---|---|
| Monitored Inputs | 1 |
| Bias Voltage Range (V) | 2.3 - 5.5 |
| Sequenced Voltages | 5.5 - 5.5 |
| Enable | Active High |
| Initial Startup Requirements | 1 UVLO 1EN |
| Power Down Sequencing | Yes |
| Logic Level (s) | CMOS |
| Monitored Channels for non-compliance | Configurable |
| Preset Or Adjustable Sequence | Preset Order, Adjustable Delay |
| Sequenced Output Control | Open Drain, NMOS |
| Advanced Features | I2C compatible, Configurable Hardware Device |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN | 1.6 x 1.6 x 0.55 | 12 | 0.4 |
Applications
- Desktop/notebook computers, servers
- Low-power portable equipment
- Routers base stations
- Line cards
- Graphics cards
Applied Filters: