Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
PWM Low-Voltage H-Bridge Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0 x 0.55
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSTQFN
Package Area (mm²)6
Pkg. Dimensions (mm)2.0 x 3.0 x 0.55
Qualification LevelIndustrial
Temp. Range (°C)-40 to +85°C
VS (Min) (V)3
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Carrier TypeTape & Reel
Control ModeIN-IN
InterfaceHardware (GPIO)
Key Features3A RMS per two full bridge connected in parallel, Undervoltage lockout, Thermal shutdown, Overcurrent protection
Lead Count (#)20
Pb (Lead) FreeYes
Peak Output Current IPK (A)4
RDS(ON) (HS + LS) (mΩ)352
Sleep/Reset Mode Current (µA)26
TopologyPush-Pull
VS (Max) (V)13.2

Description

The SLG7MD47668 is a compact, efficient integrated solution designed for low-voltage and battery-powered motor control applications. Ideal for small devices where size and power efficiency are crucial, it integrates driver FETs and FET control circuitry to reduce component count in motor driver systems. With a Pulse Width Modulation (PWM) interface for precise control and a low-power sleep mode to minimize energy consumption, the SLG7MD47668 offers reliable performance. Key protection features include undervoltage lockout, overcurrent protection, and thermal shutdown, ensuring safe and efficient operation in demanding applications.