Features
- High-performance nFET Design
- Low Typical RDSON: 18 mΩ
- Steady-state Operating Current: 1 A
- Very Low Supply current after startup: < 1 μA
- Operating VDD Range: 2.7 V ≤ VDD ≤ 3.6 V
- Operating VIN Range: 0.25 V ≤ VIN ≤ 1.5 V
- Typical total turn on time: 550 μs
- Fast VOUT Discharge
- ON/OFF Control: Active HIGH
- Operating Temperature: -40 °C to 85 °C
- Pb-Free / Halogen-Free / RoHS compliant
Description
The SLG59M1742C is a high‑performance 1 A capable, single‑channel load switch designed for high‑side power control applications up to 1 A. This feature‑rich nFET load switch has been optimized for all small form-factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.
Applications
- Smartphones
- Fitness Bands
- Watches
- Tablet PCs
Applied Filters: