Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for all high-side Power-Rail Control Applications in Adapter-powered Devices, Set-top Boxes, Tablet PCs, Hard-disk & Solid-state Drives, and PCI/PCIe Cards
  • 4 mΩ RDSON
  • Maximum Continuous FET Current: 2 A
  • Supply Voltage: 2.5 V ≤ VDD ≤ 5.5 V
  • Wide Input Voltage Range: 0.8 V ≤ VIN ≤ VDD
  • Capacitor-adjustable VOUT Slew-rate Control
  • Two-stage Overcurrent Protection:
    • Fixed-threshold, 4 A Active Current Limit
    • Fixed 0.5 A Short-circuit Current Limit
  • Thermal Shutdown Protection

Description

Operating from a 2.5 V to 5.5 V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1710V is a high-performance 4 mΩ, 2 A single-channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1710V achieves a stable 4 mΩ RDSON across a wide input/supply voltage range. Incorporating two-stage current protection as well as thermal protection, the SLG59M1710V is designed for all 0.8 V to 5.5 V power rail applications. Using Renesas' proprietary CuFET™ technology for high-current operation, the SLG59M1710V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6 mm x 2.5 mm STQFN package.

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: