Overview
Description
The SLG59M1556V single N-channel load switch is designed for load switching applications. The part comes with one 15.5mΩ 2.0A rated MOSFET controlled by a single ON control pin. The product is packaged in an ultra-small 1.0mm x 1.0mm package.
Features
- Optimized for smartphone and notebook/tablet PC applications
- 15.5mΩ RDSON while supporting 2.0A
- Input voltage range: 0.85V ≤ VD ≤ 1.9V
- Over-temperature protection
- Sleep mode current (IDDOFF) in low µA range
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 291 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.78 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
Other | PDF 191 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1556V-EVB
Obsolete
SLG59M1556V Evaluation Board
The SLG59M1556V-EVB board evaluates the SLG59M1556V GreenFET, Single N-Channel, Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List