Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High Speed USB Switching
  • Low 4.0pF (typ) On Capacitance
  • Low 4.0Ω (typ) On Resistance
  • Low 0.5Ω (typ) On Resistance Flatness
  • 4.5V to 5.5V Supply Range
  • Low Supply Current
  • Automatic Current-Limit Switch Control
  • Automatic USB Charger Identification Circuit
  • CDP Support (active USB 2.0 data communication with 1.5A charging)
  • Apple IPAD2 @ 2 A charging current support
  • Automatic CDP/SDP mode support with SMART-CDP=1 for "Always Data Communication"
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • TDFN-8 Package

Description

The SLG55583 is a USB device that combines high speed USB switches with a USB host charger (dedicated charger) identification circuit. The device supports both the latest USB Battery Charging Specification Revision 1.2 including data contact detection and a set resistor bias for Apple compliant devices as well as legacy USB D+/D- short detection using data line pull-up. The SLG55583 can also support CDP mode (FAST charging and data communication available mode if smartphone can support CDP mode.) The SLG55583 can also support low speed / full speed mouse/keyboard wake-up from S3 mode.

Applications

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)
SLG55583VObsoleteN/AOut of StockTDFN-88#Tape & Reel1Yes-40 to +85°C

Knowledge Base

  1. What's the output current of Battery charger ID?

    Renesas Battery charger ID only provides the charger scheme when device is plugged into USB port, VBUS power still comes from the power switch or any 5V source. Charging current limit will be based on the power switch or 5V source ability. Renesas battery charger ID has one pin to ...

    Mar 16, 2022
  2. Difference between SDP, CDP and DCP

    The simple explanation is below: SDP: data communication and slow charging (charging current <500 mA).CDP: data communication and faster charging (charging current >500 mA).DCP: Faster charging only.

    Mar 16, 2022
  3. What is Smart-CDP?

    Renesas Smart-CDP mode lets some of Smartphones that support SDP mode only, keep to data communication and charging when system works in CDP mode.

    Mar 16, 2022
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?