Skip to main content

Features

  • 5V ±5% Power supply
  • SLG55021 Drain Voltage Range 1.0V to 20V
  • Internal Gate Voltage Charge Pump
  • Controlled Turn on Delay
  • Controlled Load Discharge Rate
  • Controlled Turn on Slew Rate
  • Stable Slew Rate (±2% typ.) Over Temperature Range
  • TDFN-8 Package
  • Pb-free/Halogen-Free/RoHS compliant

Description

The SLG55021 is a high-voltage gate driver with an internal charge pump for a single N-Channel MOSFET with VGS < 20V. Soft switching 1.0V to 20V power rail.

Parameters

Attributes Value
Supply Voltage Vcc Range 5V
Input Voltage Range (V) 1 - 20
Number of Controlled Supplies (#) 1

Package Options

Pkg. Type Pkg. Dimensions (mm) Pitch (mm)
TDFN-8 2.5 x 2.5 0.4

Applications

  • Power Rail Switches
  • Hot Plugging Applications
  • Soft Switching
  • Personal computers and Servers
  • Data Communications Equipment

Applied Filters: