| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | KN |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 0.4 pitch |
| Pitch (mm): | 0.4 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.31.0060 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | STQFN |
| Lead Count (#) | 24 |
| Carrier Type | Tape & Reel |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| BRAM (kbit) | 32 |
| Configuration Modes | SPI Controller, SPI Target, OTP |
| D Flip-flops (DFFs) (#) | 1120 |
| Distributed Memory (kbit) | 5 |
| GPIOs (#) | 19 |
| LVDS Channels (#) | 0 |
| Longevity | 2039 May |
| Look-up Table (LUTs) | 1120 |
| Memory Type | OTP |
| Moisture Sensitivity Level (MSL) | 1 |
| On-chip Oscillator | Yes |
| On-chip Oscillator Freq. | 50MHz |
| PLLs | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 3.0 x 3.0 0.4 pitch |
| Sleep/Reset Mode Current (µA) | 14 |
| Special Features | Sleep Mode |
| Static State Iddc (µA) | 52 |
| Vddc | 1.05 - 1.15 |
| Vddio | 1.71 - 3.465 |
| Vddio Domains (#) | 1 |
The SLG47910V ForgeFPGA provides a small, low-power component for common FPGA applications. Using this device, a circuit design is created by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47910V. This highly versatile device allows a wide variety of FPGA applications to be designed within a very small, low-power integrated circuit.
This device is revolutionizing the low-density FPGA space. By combining a robust and well-sorted feature set with low power consumption, low price, and free, easy-to-use development software, the SLG47910V ForgeFPGA opens the door to low-density FPGA development to anyone and everyone.