Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.0-1.65V, 10 GPIOs, 2 ACMPs, I2C

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):12
Pkg. Dimensions (mm):1.6 x 1.6
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)12
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)2
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)8
D Flip-flops (DFFs) (#)22
GPIOs (#)10
InterfaceI2C
LUTs (Max) (#)23
MOQ3000
Memory TypeOTP
Nominal VDD1 - 1.6
Oscillator TypeLF OSC, Ring OSC
Pattern Generator1
Pipe Delay3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs
Pitch (mm)0.4
Pkg. Dimensions (mm)1.6 x 1.6
Pkg. TypeTQFN
Price (USD)$0.63413
Qty. per Reel (#)3000
Temperature Sensor (ch) (#)1

Description

The SLG47512 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47512. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.