Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 15 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:KN
Lead Count (#):24
Pkg. Dimensions (mm):3.0 x 3.0
Pitch (mm):0.4

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSTQFN
Lead Count (#)24
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)6
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)5
Carrier TypeTape & Reel
D Flip-flops (DFFs) (#)16
GPIOs (#)15
InterfaceI2C
LUTs (Max) (#)16
Longevity2039 Sep
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD2.3 - 5.5
Oscillator TypeLF OSC, Ring OSC
Pattern Generator1
Pb (Lead) FreeYes
Pipe Delay6x8-bit shift registers
Pkg. Dimensions (mm)3.0 x 3.0
Special Features2x Op Amps, 2x Rheostats, Analog Switch
Temperature Sensor (ch) (#)1

Description

The SLG47003 provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual tunable analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47003.