| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| GPIOs (#) | 28 |
| ACMP Channels (#) | 4 |
| CNT/DLY (Max) (#) | 5 |
| D Flip-flops (DFFs) (#) | 5 |
| Pipe Delay | 16-stage |
| Interface | I2C |
| Memory Type | OTP |
| Pkg. Type | STQFN |
| Lead Count (#) | 32 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 |
| Temp. Range (°C) | -40 to +125°C |
| # of Programable Delays (#) | 1 |
| Longevity | 2033 May |
| Look-up Table (LUTs) | 12 |
| Nominal VDD | 2.3 - 5.5 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC, Crystal OSC |
| Price (USD) | $1.13894 |
| Special Features | ASM (12 states) |
| Temperature Sensor (ch) (#) | 1 |
| VDD2 (V) | 2.3 - 5.5 |
The GreenPAK product family is based around Renesas' proprietary Zero Static Power ASM (Asynchronous State Machine). This machine is fault tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880-E provides a small, low-power component for commonly used mixed-signal functions. The user creates a circuit design by programming the one-time non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46880-E. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.