Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 1), VDD Range: 2.3-5.5V, 12 GPIOs, 4 ACMPs, I2C

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFN
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):3.0 x 3.0
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Lead Count (#)14
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)4
Additional FeaturesSupported in Go Configure™ Software Hub
Automotive RatingAEC-Q100 (Grade 1)
CNT/DLY (Max) (#)8
Carrier TypeTape & Reel
D Flip-flops (DFFs) (#)21
GPIOs (#)12
InterfaceI2C
LUTs (Max) (#)23
Longevity2039 Aug
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD2.3 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
Pb (Lead) FreeYes
Pipe Delay16-stage
Pkg. Dimensions (mm)3.0 x 3.0
Pkg. TypeLQFN
Price (USD)$1.31
Temperature Sensor (ch) (#)1

Description

The SLG46857-A provides a small, low-power component for commonly used mixed-signal functions. Users create their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46857-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.