| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 1.6 x 1.6 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 12 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | CHINA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 2 |
| Additional Features | Supported in Go Configure™ Software Hub |
| CNT/DLY (Max) (#) | 4 |
| D Flip-flops (DFFs) (#) | 4 |
| GPIOs (#) | 8 |
| LUTs (Max) (#) | 10 |
| Longevity | 2034 Sep |
| MOQ | 3000 |
| Memory Type | OTP |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | RC OSC |
| Pipe Delay | 8-stage |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.6 x 1.6 |
| Pkg. Type | TQFN |
| Price (USD) | $0.33 |
| Qty. per Reel (#) | 3000 |
The SLG46110 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46110. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.