Lead Count (#) | 256 |
Pkg. Code | pkg_8783 |
Pkg. Type | LFBGA |
Pkg. Dimensions (mm) | 17 x 17 x 1.4 |
RoHS (HD6417720BP133CV) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | SH3-DSP |
Bit Size | 32 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 16 |
Lead Count (#) | 256 |
Supply Voltage (V) | 1.65 - 3.6 |
Operating Freq (Max) (MHz) | 133 |
I/O Ports | 117 |
Timer | 16-bit x 9-ch, 32-bit x 3-ch |
ADC | 10-bit x 4-ch |
DAC | 8-bit x 2-ch |
USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer Support |
DMA | Yes |
Ethernet | No |
RTC | Yes |
LVD or PVD | No |
Temp. Range | -20 to +75°C |
Family Name | SuperH |
Lead Compliant | No |
Length (mm) | 17 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 17 x 17 x 1.4 |
Pkg. Type | LFBGA |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Width (mm) | 17 |
The SH7720 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption. The SH7720 is built in with a variety of peripheral functions such as color LCD controller, SSL (Secure Socket Layer) hardware accelerator, version 1.1 USB interface (host and function) and many kind of interfaces. The SH7720 can realize faster secure network connectivity and makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer.