Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7709S microprocessor incorporates the 32-bit SH-3 CPU. & This LSI is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timer, three serial communication interfaces, realtime clock (RTC), use break controller (UBC), bus state controller (BSC) and I/O ports. & This LSI can be used as a microcomputer for devices that require both high speed and low power consumption.

Applications

  • Home
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDACDMAEthernetRTCLVD or PVDTemp. Range (°C)Moisture Sensitivity Level (MSL)
D6417709SBP100BVObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFBGASH-332240#100MHz16-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chNoNoYesNo-20 to +75
D6417709SBP133BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-33200240#3 - 3.6133MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +75
D6417709SBP167BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH-33200240#3 - 3.6167MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +75
D6417709SF100BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-33200208#3 - 3.6100MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +75
D6417709SF133BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-33200208#3 - 3.6133MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +753
D6417709SF167BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-33200208#3 - 3.6167MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +75
D6417709SHF200BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFQFPSH-33200208#3 - 3.6200MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +75
D6417709SHX200BVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HFQFPSH-33200208#3 - 3.6200MHz9616-bit x 1-ch, 32-bit x 3-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +753