Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417705BP100BV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-3
Bit Size32
Operating Freq (Max) (MHz)100
Timer16-bit x 5-ch, 32-bit x 3-ch
ADC10-bit x 4-ch
USBUSB Peripheral
DMANo
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
Tape & ReelNo

Description

The SH7705 microprocessor incorporates the 32-bit SH-3 CPU and has large size Cache (32KB) and built-in USB Function. It also actualizes low power consumption 200mW (typ)&(@ 133MHz).