Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7619 Group is supported only for customers who have already adopted these products. The RX Family or RZ Family are recommended for new designs.

Part NumberStatusSamplesStockPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerDMAEthernetRTCLVD or PVDTemp. Range (°C)
DS76191B125BGVLast Time BuyN/AOut of StockLFBGASH-2320016KB176#3 - 3.6125MHz7816-bit x 2-chYesYesNoNo-20 to +70
DS76191D125BGVLast Time BuyN/AOut of StockLFBGASH-2320016KB176#3 - 3.6125MHz7816-bit x 2-chYesYesNoNo-40 to +85
DS76191N125BGVLast Time BuyN/AOut of StockLFBGASH-2320016KB176#3 - 3.6125MHz7816-bit x 2-chYesYesNoNo-20 to +85
DS76191W125BGVLast Time BuyN/AOut of StockLFBGASH-2320016KB176#3 - 3.6125MHz7816-bit x 2-chYesYesNoNo-20 to +85

Knowledge Base

  1. How to properly use SH7618, SH7619, or SH7670 groups in HIF boot mode?

    When starting up in the HIF boot mode, make sure you complete the HIF boot process within 30 seconds after the “user register set” message appears in the [Connecting] dialog box. Also, when executing [CPU Reset] or [Execute after reset] while the HIFMD pin is “high,” make sure you complete ...

    Jun 10, 2011
  2. Can the user controller be used when debugging E10A-USB?

    SH2, SH2A, SH7750 and H8SX Family MCUs: (excluding SH7606, SH7618, and SH7619)No, the user break controller can not be used while debugging with E10A-USB.All other SH Family MCUs:Yes, the user break controller can be used, but the emulator functions will be limited to the following:Event ...

    Aug 7, 2008
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?