| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_9398 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 20 x 20 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R5F72856N100FP#U2) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Jan |
| CPU | SH-2A |
| Bit Size | 32 |
| Program Memory (KB) | 768 |
| Data Flash (KB) | 0 |
| RAM (KB) | 32 |
| Lead Count (#) | 144 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 100 |
| I/O Ports | 99 |
| Timer | 16-bit x 11-ch |
| ADC | 12-bit x 8-ch |
| USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 4 |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN, SINGAPORE |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
| Pkg. Type | LFQFP |
| Price (USD) | $42.26783 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 20 |
SH7285, SH7286 group are high-end single chip microcontroller incorporating an SH-2A core which realized up to 100MHz operation. The SH7286 and SH7285 incorporates large capacity Flash memory (SH7286:1MB, SH7285:768KB). The SH7286 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7286 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 1 channel USB2.0 Full Speed, CAN(SH7286 only), 5 channel serial interface, a multifunction timer unit, a 12-bit A/D converter, etc. & The SH7286realizes high speed operation of 100MHz, and 5V single power supply or 3.3Vsingle power supply operation. (Analog power supply is 5V).