Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7261 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed signal processing performance. In addition, this LSI includes peripheral functions such as a CD-ROM decoder implementing CD-ROM playback functions, an in-vehicle CAN controller, IEBusTM controller, serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO and I2C bus interface.

Applications

  • Home Appliance
  • Healthcare
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDACDMAEthernetRTCLVD or PVDTemp. Range (°C)
DS72611RB120FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6120MHz21238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +70
DS72611RP100FPVObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6100MHz21238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-40 to +85
DS72612RB120FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6120MHz1238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +70
DS72612RP100FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6100MHz1238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-40 to +85
DS72613RB120FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6120MHz21238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-20 to +70
DS72613RP100FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH-2A320032KB176#3 - 3.6100MHz21238-bit x 2-ch, 16-bit x 6-ch10-bit x 8-ch8-bit x 2-chYesNoYesNo-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?