Description
The SH7239 Series is a high-end single chip microcontroller incorporating an SH-2A core that offers a maximum operating frequency of 160MHz. The SH7239 Series lineup consists of the SH7239 group (with floating-point unit (FPU)) and the SH7237 group (without FPU). The SH7237/SH7239 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit(MTU2/MTU2S) and a 12-bit A/D converter, etc.& In comparison with a conventional product, maximum operating frequency of MTU2 was improved. (3.3V version: max 80MHz, 5V version: max 100MHz) The SH7237/SH7239 group incorporates 512KB flash memory and 64KB RAM in addition to 32KB flash memory for data storage. The SH7237/SH7239 group also incorporates various interfaces such as a CAN, 4 channel Serial interface, RSPI etc.
Applications
- Healthcare
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | CPU | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CAN (ch) | I/O Ports | Timer | ADC | DMA | Ethernet | RTC | LVD or PVD | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F72374ADFP#V0 | NRND | N/A | 2029 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $12.24 | SH-2A | 32 | 256KB | 32KB | 32KB | 120# | 3 - 3.6 | 160MHz | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | -40 to +85 | JAPAN | JAPAN |
| R5F72374BDFP#V0 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $10.02 | SH-2A | 32 | 256KB | 32KB | 32KB | 120# | 4.5 - 5.5 | 100MHz | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | -40 to +85 | JAPAN | JAPAN | |
| R5F72375ADFP#V0 | NRND | N/A | 2029 Jan | In Stock | RoHS:EN RoHS:JA | LFQFP | 1ku | $14.48 | SH-2A | 32 | 512KB | 32KB | 64KB | 120# | 3 - 3.6 | 160MHz | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | -40 to +85 | JAPAN | JAPAN |
| R5F72375BDFP#V0 | Last Time Buy | N/A | Out of Stock | Contact | LFQFP | 1ku | $12.24 | SH-2A | 32 | 512KB | 32KB | 64KB | 120# | 4.5 - 5.5 | 100MHz | 1 | 85 | 16-bit x 11-ch | 12-bit x 16-ch | Yes | No | No | No | -40 to +85 | JAPAN | JAPAN |
Filters
Applied Filters
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Technical Update
- Application NoteAI-generated Summary: The document details functional differences between RCAN-ET (SH and H8SX Families) and CAN (RX Family) controllers. It compares protocol compatibility, bit rates, channel numbers, mailbox configurations, ID formats, and transmission/reception capabilities. Key distinctions include FIFO mailbox support, message priority handling, interrupt types, error handling, and bus-off recovery. The RX65N supports more channels, FIFO modes, and additional interrupts, while SH7137 offers ID reordering and overwrite modes. These differences impact CAN communication performance and error management.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Product Change Notice
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Product Change Notice
- Product Change Notice
- Guide
- Guide
- Technical UpdatePDF 281 KB TN-SH7-A899A/E May 22, 2015
- Manual - Hardware
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Guide
- GuideView More (6)
Manuals & Guides (6)
- Application NoteAI-generated Summary: The document details functional differences between RCAN-ET (SH and H8SX Families) and CAN (RX Family) controllers. It compares protocol compatibility, bit rates, channel numbers, mailbox configurations, ID formats, and transmission/reception capabilities. Key distinctions include FIFO mailbox support, message priority handling, interrupt types, error handling, and bus-off recovery. The RX65N supports more channels, FIFO modes, and additional interrupts, while SH7137 offers ID reordering and overwrite modes. These differences impact CAN communication performance and error management.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The TFAT library supports FAT12, FAT16, and FAT32 file systems with 8.3 filename format and one drive. It is based on Fatfs (RO.06) and does not support long file names or filesystem formatting. The software stack includes the FAT file system, TFAT library, and device drivers. Development uses High-performance Embedded Workshop and SuperH C/C++ compiler. Compiler options for SH-2A and SH2A-FPU are specified. Version 2.00 is available for both CPU types. The library requires about 8.4KB ROM, 6 bytes RAM, and varying stack sizes depending on API functions. Memory allocation depends on the number of open files and directory structures.Related Files:View More (89)
Application Notes & White Papers (89)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical UpdatePDF 281 KB TN-SH7-A899A/E May 22, 2015
- Technical Update
- Technical UpdateView More (73)
Errata & Technical Updates (73)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
- Document
- Document
Other (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator supporting AUD trace function.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
- Plug-in, OS Aware Debugging, Etc.Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator.
- Plug-in, OS Aware Debugging, Etc.Optional debugger extension product (Debugging Extension) for Integrated Development Environment High-performance Embedded Workshop which supports task level debugging of real-time OS applications.
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorE10A-USB emulator supporting AUD trace function.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]View More (11)
Software & Tools (11)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (22)
Sample Code (22)
- Model - IBIS
- Model - IBIS
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.