Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7231 series is a high-end single chip microcontroller incorporating the SH-2A core and FPU. SH7231 operates at max 100MHz. The SH7231 series incorporates 1MB flash memory, 32KB RAM (for high speed access) and 12KB RAM( for data retention). The SH7231 group also incorporates various communication interfaces such as a CAN, SCI, SCIF, RSPI, LVDS receiver I/F etc. As others function, the SH7231 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit (MTU2/MTU2S) , a 10-bit A/D converter, and key scan controller (KEYC) that be able to control the key of max 80 input. SH7231 supports the deep-software-standby-mode suitable for machinery to drive with battery. KEYC and TIM32C can be working at deep software standby mode, and the datas of 12KB RAM (for data retention) are able to keep at deep software standby mode.

Applications

  • Healthcare
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
R5F72314LDBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU32768KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-40 to +85
R5F72314LNBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU32768KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
R5F72314LNBG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH2A-FPU32768KB32KB32KB256#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
R5F72315ADBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU321024KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-40 to +85
R5F72315ANBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU321024KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
R5F72315ANBG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH2A-FPU321024KB32KB32KB256#1.65 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
R5F72315LDBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU321024KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-40 to +85
R5F72315LNBA#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FBGASH2A-FPU321024KB32KB32KB272#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
R5F72315LNBG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGASH2A-FPU321024KB32KB32KB256#3 - 3.6100MHz11848-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch10-bit x 16-chYesNoNoNo-20 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?