Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (DF71494AN80FPV)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)8
Lead Count (#)100
Supply Voltage (V)4 - 5.5
Operating Freq (Max) (MHz)80
I/O Ports75
Timer16-bit x 11-ch
ADC10-bit x 12-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +85
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA, JAPAN
Country of Wafer FabricationJAPAN, SINGAPORE
Carrier TypeTray/Embossed tape
Family NameSuperH
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
Price (USD)$24.37822
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The SH7146 and the SH7149 Groups offer a maximum operating frequency of 80MHz. The SH7144 series includes on-chip peripheral functions necessary for system configuration, such as a direct memory access controller (DMAC), large-capacity ROM and RAM, timers, a serial communication interface (SCI), an A/D converter.