Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7131, SH7132, SH7136, SH7137 are single-chip microcontrollers incorporating a 32-bit RISC SH-2 core and on-chip peripheral functions.

Applications

  • Healthcare
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DF71374AD80FPVNRNDN/A2029 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $20.53SH-232256KB016KB100#3 - 5.580MHz17316-bit x 11-ch12-bit x 16-chYesNoNoNo-40 to +85CHINA, JAPANJAPAN
DF71374AD80FPV#ZBNRNDN/AOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $19.32SH-232256KB016KB100#3 - 5.580MHz17316-bit x 11-ch12-bit x 16-chYesNoNoNo-40 to +85°CCHINA, JAPANJAPAN
DF71374AN80FPVNRNDN/A2029 JanOut of StockRoHS:EN
RoHS:JA
LFQFP1ku | $9.95SH-232256KB016KB100#3 - 5.580MHz17316-bit x 11-ch12-bit x 16-chYesNoNoNo-20 to +85CHINA, JAPANJAPAN