Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_878
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (DF71364AN80FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)16
Lead Count (#)80
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)80
CAN (ch)1
I/O Ports56
Timer16-bit x 11-ch
ADC12-bit x 12-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +85
Country of AssemblyCHINA, JAPAN
Country of Wafer FabricationJAPAN
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Price (USD)$27.412
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The SH7131, SH7132, SH7136, SH7137 are single-chip microcontrollers incorporating a 32-bit RISC SH-2 core and on-chip peripheral functions.