Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH708x provide large-capacity, high-speed on-chip flash memory capable of constant single cycle access at 80Mhz.

Applications

  • Home Appliance
  • Connectivity
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)Moisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
DF70844AD80FPVNRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LQFP1ku | $20.94SH-232256KB016KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-40 to +853JAPANJAPAN, SINGAPORE
DF70844AD80FPV#ZBObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-232256KB016KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-40 to +85°C3
DF70844AN80FPVNRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LQFP1ku | $21.65SH-232256KB016KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-20 to +853JAPANJAPAN, SINGAPORE
DF70845AD80FPVNRNDN/A2029 JanOut of StockRoHS:EN
RoHS:JA
LQFP1ku | $27.57SH-232512KB032KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-40 to +853JAPANJAPAN, SINGAPORE
DF70845AD80FPV#ZBNRNDN/AIn StockRoHS:EN
RoHS:JA
LQFP1ku | $21.83SH-232512KB032KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-40 to +85°C3JAPANJAPAN, SINGAPORE
DF70845AN80FPVNRNDN/A2029 JanIn StockRoHS:EN
RoHS:JA
LQFP1ku | $25.47SH-232512KB032KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-20 to +853JAPANJAPAN, SINGAPORE
DS70840AD80FPVLast Time BuyN/AOut of StockContactLQFPSH-2320016KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-40 to +85
DS70840AN80FPVLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-2320016KB112#3 - 5.580MHz8416-bit x 11-ch10-bit x 8-chYesNoNoNo-20 to +85