Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH7065 is a microprocessor that integrates peripheral functions necessary for system configuration with a 32-bit internal architecture SH2-DSP CPU as its core._x000D_ .

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDACDMAEthernetRTCLVD or PVDTemp. Range (°C)
HD64F7065AF60VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPSH2-DSP32256KB08KB176#3 - 3.660MHz11816-bit x 9-ch10-bit x 8-ch8-bit x 2-chYesNoNoNo-20 to +75

Support Communities

  1. SH7065 and E8A Connection

    Dear All,We have some old systems that has SH7065 Super H series ICs. We want to programme SH7065 ( Not debug request) with E8A and we bought one E8A for this purpose. However, There is no documentation for connecting E8A to SH7065 ICs on internet or in E8A documantations. There ...

    Nov 2, 2011

Knowledge Base

  1. SH Family: What is the difference between the DTC and DMAC?

    The DMAC(Direct Memory Access Controller) has registers dedicated to each channel to designate a transfer address, mode and so on. Contrary to this, the DTC(Data Transfer Controller) stores data such as a transfer address, mode in the memory, and once transfer is requested, it reads these data and ...

    Mar 24, 2009
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?