Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_762
Lead Count (#):256
Pkg. Dimensions (mm):40 x 28 x 3.56
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R4F70590KAFPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2E
Bit Size32
Program Memory (KB)1536
Data Flash (KB)0
RAM (KB)80KB
Lead Count (#)256
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)80
CAN (ch)2
I/O Ports149
Timer16-bit x 13-ch, 32-bit x 1-ch
ADC10-bit x 32-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)40
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)40 x 28 x 3.56
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.56
Width (mm)28

Description

The SH7058S and SH7059 are single-chip RISC microcomputers that have the 32-bit internal architecture CPU, SH-2E, as its core, and also includes peripheral functions necessary for system configuration.