| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | pkg_6786 |
| Lead Count (#): | 272 |
| Pkg. Dimensions (mm): | 21 x 21 x 2.1 |
| Pitch (mm): | 1 |
| RoHS (R4F70590KABGV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2E |
| Bit Size | 32 |
| Program Memory (KB) | 1536 |
| Data Flash (KB) | 0 |
| RAM (KB) | 80 |
| Lead Count (#) | 272 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 80 |
| CAN (ch) | 2 |
| I/O Ports | 149 |
| Timer | 16-bit x 13-ch, 32-bit x 1-ch |
| ADC | 10-bit x 32-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +125 |
| Carrier Type | Tray |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 21 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 21 x 21 x 2.1 |
| Pkg. Type | BGA |
| Tape & Reel | No |
| Thickness (mm) | 2.1 |
| Width (mm) | 21 |
The SH7058S and SH7059 are single-chip RISC microcomputers that have the 32-bit internal architecture CPU, SH-2E, as its core, and also includes peripheral functions necessary for system configuration.