Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_736
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (HD6417020SVX12IV)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-1
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1
Lead Count (#)100
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)12.5
I/O Ports32
Timer16-bit x 5-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)14

Description

The SH7020, SH7021 Group is supported only for customers who have already adopted these products.