Overview
Description
The ISL76682EVAL1Z evaluation board is a RoHS compliant evaluation board designed for exploring the operation of the ISL76682 light-to-digital output sensor. The evaluation board is an easy-to-use platform for testing most of the specifications and functionalities of the ISL76682. The board has a self-contained USB connection that powers the board.
Features
- Low power
- 65μA maximum operating current to IC
- 0.5μA maximum shutdown current to IC
- Ideal spectral response
- Close to human eye response
- Excellent UV rejection
- Easy to use
- Simple I2C and SMBus compatible output
- Small form factor
- 2.0 × 2.1 × 0.7 mm 6Ld ODFN package
- 3.3V regulator located on USB board
- AEC-Q100 qualified
Applications
- Automotive ambient light sensing
- Backlight control
- Lighting controls
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.32 MB | |
Datasheet | PDF 709 KB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters:
Videos & Training
The ISL76xx family features the first transparent package qualified for -40 to 105 degrees Celsius.
Transcript
Another area that Intersil has ICs is ambient light sensors. In the past, we've had a large market share in portable devices like handsets, cell phones, cameras, etc. with our ambient light sensors. These devices are now migrating into the vehicle. So, there's a few key areas that they're used. They're used for adjusting the brightness on the lighting on your dashboards. They're also used within the mirrors in the vehicle where there is a sensor at the back of the mirror and a sensor now in the front of the mirror, where you actually, you detect the difference in light coming from headlights before you or from behind you. So, our ambient light sensors are designed specifically to meet automotive requirements. We are the only ambient light sensor supplier worldwide that meets the full requirements up to a 105 °C for our ambient light sensor packaging. All our competitors, the best they can get is up to 85 °C.
So, if you have an application where your ambient light sensor is on your dashboard or at the back of the mirror, overtime that will degrade with performance if it's only rated to 85 °C. So, our devices today are the only ones in the market rated to actually meet that requirement.