Features
- Low power
- 65μA maximum operating current
- 0.5μA maximum shutdown current
- Software shutdown and automatic shutdown
- Ideal spectral response
- Close to Human eye response
- Excellent IR and UV rejection
- Easy to use
- Simple output code directly proportional to lux
- I²C (SMBus compatible) output w/address selection
- Variable conversion resolution up to 16-bits
- Adjustable sensitivity up to 65 counts per lux
- Works under various light sources, including sunlight
- Selectable range (using I²C)
- Range 1 = 0.015 lux to 1,000 lux
- Range 2 = 0.06 lux to 4,000 lux
- Range 3 = 0.24 lux to 16,000 lux
- Range 4 = 0.96 lux to 64,000 lux
- Temperature compensated
- Integrated 50/60Hz noise rejection
- 2.25V to 3.3V supply
- AEC-Q100 qualified
- Pb-Free (RoHS compliant)
Description
The ISL76682 is a low power, high sensitivity, integrated light sensor with I²C (SMBus Compatible) interface. Its state-of-the-art photo-diode array provides close-to human eye response and good IR rejection. This ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows you to program the lux range for optimized counts/lux.
In normal operation, typical power consumption is 55μA. To further minimize power consumption, two power-down modes have been provided. If polling is chosen over continuous measurement of light, the automatic power-down function shuts down the whole chip after each ADC conversion for the measurement. The other power-down mode is controlled by software using an I²C interface. The power consumption can be reduced to less than 1μA when powered down. Operate on supplies from 2.25V to 3.3V with an I²C supply from 1.7V to 3.6V, the ISL76682 is specified for operation across the -40°C to +105°C ambient temperature range.
Parameters
Attributes | Value |
---|---|
Peak Spectral Sensitivity (nm) | 520 |
VS (Min) (V) | 2.25 |
VS (Max) (V) | 3.3 |
ICC | 55 |
Dark ADC Code @ Ev=0Lux (Max) (Counts) | 5 |
Enable | Yes |
Interface | I2C |
Lux Range (lux) | - |
Counts/Lux (Max) (Counts) | 65 |
Resolution (bits) | 16 |
Gain Selection | Yes |
Qualification Level | Automotive |
Temp. Range (°C) | -40 to +85°C |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
ODFN | 2.0 x 2.1 x 0.00 | 6 | 0.7 |
Application Block Diagrams
|
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
|
|
Industrial Ethernet Multi-Sensor Module
Industrial Ethernet Multi-Sensor Module with high integration, dedicated calculation power, and rich interface.
|
|
LoRa and Bluetooth Low Energy Sensor Node
Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring.
|
|
Smart Wireless Wall Clock
Compact, low-cost clock design with a smooth transition of digits and automatic brightness adjustment.
|
|
LoRaWAN Street Light Controller
This street light controller features a wide voltage range and operates on the LoRaWAN network.
|
|
Matter-Ready Sensor Module with Wi-Fi & Bluetooth
Matter-ready multi-sensor with Wi-Fi offers interoperability, battery/solar power, and supports multiple sensors.
|
|
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.
|
|
Smart Waste Bin
Smart waste bins monitor the environment and trash levels and ensure efficient communication.
|
|
Secure Cloud & Sensor Platform
Secure sensor platform with cloud connectivity, HMI features, and fast, secure firmware updates.
|
|
DALI RGBWW LED Driver
DALI 2.0 RGBWW LED driver for driving 5 LED strips via Synergy MCU and 24V boost.
|
|
Point-of-Sale Printer Controller
Mini printer design integrates dual BLDC control, rich HMI, and secure cloud connectivity.
|
Additional Applications
- Automotive ambient light sensing
- Auto-dimming rear view mirror
- Central display and cluster dimming
- Industrial and medical light sensing
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
The ISL76xx family features the first transparent package qualified for -40 to 105 degrees Celsius.
Transcript
Another area that Intersil has ICs is ambient light sensors. In the past, we've had a large market share in portable devices like handsets, cell phones, cameras, etc. with our ambient light sensors. These devices are now migrating into the vehicle. So, there's a few key areas that they're used. They're used for adjusting the brightness on the lighting on your dashboards. They're also used within the mirrors in the vehicle where there is a sensor at the back of the mirror and a sensor now in the front of the mirror, where you actually, you detect the difference in light coming from headlights before you or from behind you. So, our ambient light sensors are designed specifically to meet automotive requirements. We are the only ambient light sensor supplier worldwide that meets the full requirements up to a 105 °C for our ambient light sensor packaging. All our competitors, the best they can get is up to 85 °C.
So, if you have an application where your ambient light sensor is on your dashboard or at the back of the mirror, overtime that will degrade with performance if it's only rated to 85 °C. So, our devices today are the only ones in the market rated to actually meet that requirement.