Features
- Measures liquid mediums
- Robust solid isolation technology
- No cavity in MEMS sensor to cause clogging
- Resistant to vibration and pressure shock
- Low power application
- Fast response time
- 0V to 4.5V output
- Supply voltage: 5VDC
- Operating temperature range: 0 °C to +85 °C
Description
The FS1027 comprises a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.
The FS1027 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.
The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected in a differential configuration. The upstream and downstream thermopiles are connected to an amplifier with a 0V to 4.5V output.
Applications
- Water dispensers
- Liquid metering or switch
- Process controls and monitoring
Applied Filters: