Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Microprocessors Featuring 5 Ethernet Ports and Latest Redundancy Protocol for Industrial Network Master Devices

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_11873
Lead Count (#):400
Pkg. Dimensions (mm):17 x 17 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/N
Group NameN1D
CPU ArchitectureArm
Main CPUCortex-A7 x 2
Sub CPUCortex-M3
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)2048
ECC SRAMYes
Lead Count (#)400
Pitch (mm)0.8
Pkg. Dimensions (mm)17 x 17 x 1.7
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3 - 3.6
I/O Ports170
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)0
Power-On ResetNo
Watchdog Timer (ch)3
External Memory Bus (bit)8,16
DRAM I/FDDR2-500/DDR3-1000
NPUNo
3D GPUNo
AcceleratorR-IN Engine
MOQ1
Temp. Range (°C)Tj = -40 to +110
External Interrupt Pins (#)8
LVD or PVDNo
Operating Freq (Max) (MHz)500
Operating Freq of Sub CPU (Max)125
Sub-clock (32.768 kHz)Yes
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)5
EtherCat (ch) (#)1
USB Ports (#)2
USB FS (host ch/device ch)( 2 / 1 )
USB HS (host ch/device ch)( 2 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)8
SPI (ch)6
QSPI (ch)1
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)2
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)12
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionSecure boot, Unique ID
Debug InterfaceJTAG/SWD
RemarksIndustrial Ethernet
Moisture Sensitivity Level (MSL)3
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 16-ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-A7 x 2 + Cortex-M3 x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet10/100M/1G x 5 ch
Family NameRZ
Group NameN1D
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)17
Longevity2030 May
Low-Power Analog Comparator (ch)0
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Price (USD)$32.34
SPI (#)6
Suggested KitsYCONNECT-IT-RZN1D
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit x 12-ch, 32-bit x 4-ch
UART (#)8
USBUSB2.0 x 2 ch (1H. 1H/F)
USBFS (ch)1
USBHS (ch)1
Width (mm)17

Description

RZ/N1D is a scalable and proven ARM®-based microprocessor that can be used in a variety of applications with the Cortex®-A7 Dual core and a high-speed, high-capacity memory interface. It is implemented Max Five Ethernet ports and the latest redundancy protocol, so it is optimized especially for industrial network equipment such as PLC and network switch.