| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | pkg_20141 |
| Lead Count (#): | 529 |
| Pkg. Dimensions (mm): | 15 x 15 x 2.3 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R9A09G047E27GBG#AC0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Bulk (Tray) |
| Family Name | RZ |
| Series Name | RZ/G |
| Group Name | G3E |
| CPU Architecture | Arm |
| Main CPU | Cortex-A55 x 2 + Cortex-M33 x 1 |
| Sub CPU | Cortex-M33 |
| Floating Point Unit | Double |
| Bit Length | 64 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 512 |
| ECC SRAM | Yes |
| Lead Count (#) | 529 |
| Pkg. Type | FCBGA |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 15 x 15 x 2.3 |
| Number of Supply Voltage(s) (#) | 7 |
| Supply Voltage (V) | 3.14 - 3.46 |
| I/O Ports | 141 |
| DMAC or DTC | DMAC |
| DMA (ch) | 80 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | No |
| Watchdog Timer (ch) | 4 |
| External Memory Bus (bit) | 32 |
| DRAM I/F | LPDDR4-3200, LPDDR4X-3200 (32-bit) |
| NPU | No |
| 3D GPU | Arm Mali-G52 |
| Accelerator | Video Codec |
| MOQ | 1 |
| Temp. Range (°C) | Tj = -40 to +125 |
| External Interrupt Pins (#) | 16 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 1800 |
| Operating Freq of Sub CPU (Max) | 200 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet speed | 10M/100M/1G |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 3 |
| USB FS (host ch/device ch) | ( 3 / 1 ) |
| USB HS (host ch/device ch) | ( 3 / 1 ) |
| USB SS (host ch/device ch) | ( 1 / 0 ) |
| PCI Express (generation and ch) | PCIe (Gen3.0 2Lane) x 1 ch |
| SCI or UART (ch) | 11 |
| SPI (ch) | 3 |
| QSPI (ch) | 1 |
| OSPI (ch) | 1 |
| I2C (#) | 9 |
| I3C (ch) | 1 |
| CAN (ch) | 6 |
| CAN-FD (ch) | 6 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 3 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 16 |
| 32-Bit Timer (ch) | 32 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 1 |
| MIPI Interfaces (CSI) (ch) | 1 |
| Camera I/F (Parallel) | No |
| Image Codec | H.264/H.265 |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 10 |
| Security & Encryption | AES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNG |
| Debug Interface | JTAG/SWD |
| Replacement Product | R9A09G047E27GBG#AC1 |
| Replacement Remark | Removal of certain restrictions on MIPI DSI and Ethos-U55 functionality(PCN#: EPPO-EX-25-0027) |
| Moisture Sensitivity Level (MSL) | 3 |
| Family Name | RZ |
| Group Name | G3E |
| Lead Compliant | Yes |
| Length (mm) | 15 |
| Pb (Lead) Free | Yes |
| Suggested Kits | RZ/G3E-EVK |
| Tape & Reel | No |
| Thickness (mm) | 2.3 |
| Width (mm) | 15 |
RZ/G3E is a microprocessor (MPU) integrated with quad CPU and NPU in one chip, improving power efficiency, reliability, and security for human machine interface (HMI) applications. The RZ/G3E offers rich HMI functions including graphics engine (GPU), video codec, multi-screen full HD output, and Neural Processing Unit (NPU) for edge computing functions. In addition to the Cortex-A55 quad core delivering a powerful 1.8GHz to run both HMI and edge computing functions, RZ/G3E also features a Cortex-M33 core to enable low power operation. The combination of two different cores enables users to build products with both high performance and low power consumption.