Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: Arm® Cortex®-A7 core, Max. 1GHz
  • Package: 501-pin FBGA
  • Memory: SRAM Max. 332KB
  • Timer: 32-bit Timer (ch) x 12, Watchdog Timer (ch) x 1, Compare match Timer x 10
  • PWM: PWM Output x 7
  • Analog function:
  • Others: PLL, Power-On Reset

Description

RZ/G1C embedded processors are equipped with a 3D graphics engine (PowerVR SGX531 at 260 MHz) and support full high-definition video encoding and decoding, making them ideal for human-machine interface (HMI) applications.

Applications

  • Connectivity
  • Human Machine Interface
Part NumberStatusSamplesStockRoHSPkg. CodeCarrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R8A77470HA02BG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
FCBGABulk (Tray)RZRZ/GG1CArmCortex-A7 x 2NoDouble3200332KBNo501#0.8mm21 x 21 x 2.43#3 - 3.6156DMAC300No132DDR3-1000 (32-bit)NoPowerVR SGX531Video Codec1Ta = -40 to +858#No1000MHzNoNo10M/100M002#( 1 / 1 )( 1 / 1 )( 0 / 0 )No183015#020NoNo03No0144#0No0No0000000000000No00NoH.264 enc/decNoNo10chNoJTAG/SWD3

Partner Boards & Kits

Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
SoM/SBC

RZ/G1C Single Board Computer (SBC)

Based on Renesas' RZ/G2L MPU, this industrial-grade system on module (SoM) offers a power-efficient solution optimized for graphical HMI applications. It is an ideal platform for cost-optimized embedded solutions with video output, audio, Ethernet, dual CAN, camera, and USB interfaces. The small form factor and industrial temperature support make it suitable for industrial control, HMI, robotics, and other embedded applications.
RZ/G1C
iWave Global

Support Communities

  1. Is there any command to read the unique id of the chip, we need the unique id of each chip(RZ/G1C)

    Dear All:     I want to get the unique id like serial number of RZ/G1C to identify different device, is there any command can help to get it? Joyce

    Nov 22, 2021
  2. RZ/G1C - Particular CPU marking "R8A77470HA02BG804KF07" silicon boards are not able to program

    Hello All,We are using RZ/G1C CPU in our board and facing issue in programming on some specific marking CPU silicon boards either programming through JTAG or using external SPI programming method(A) Boards with different CPU Top marking are:===================================1. R8A77470HA02BG73219022. R8A77470HA02BG804KF073. R8A77470HA02BG7321904(B) Programming Methods:====================(1 ...

    Oct 29, 2020
  3. RZ/G1C: LVDS PLL settings

    Hello,  I try to add dynamic calculation for LVDS PLL settings by given input frequency (FIN) and output frequency (FOUT). But if I use equations from manual (section 21.3) and set LPLLSETR register to calculated values I messure wrong FOUT. Do anyone used LVDS register settings on G1C? Maybe ...

    Aug 20, 2018
View All Results from Support Communities (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources