Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Powerful 1GHz 64-Bit MPUs with RTOS Support That Enables High-Definition HMI and Quick Startup

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20049
Lead Count (#):361
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A07G063U02GBG#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Longevity2032 Oct
Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/A
Group NameA3UL
CPU ArchitectureArm
Main CPUCortex-A55
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length64
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)128
ECC SRAMYes
Lead Count (#)361
Pkg. TypeLFBGA
Pitch (mm)0.5
Pkg. Dimensions (mm)13 x 13 x 1.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)2.97 - 3.63
I/O Ports82
DMAC or DTCDMAC
DMA (ch)16
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)16
DRAM I/FDDR3L/OctaRAM
NPUNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)90
LVD or PVDNo
Operating Freq (Max) (MHz)1000
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)3
QSPI (ch)1
OSPI (ch)1
I2C (#)4
I3C (ch)0
CAN (ch)2
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)24
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)4
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationKOREA
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 2-ch
Asynchronous General Purpose Timer (ch)0
Bit Size64
CPUCortex-A55 x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Display Function RemarksYes
Ethernet10/100M/1G x 1/2 ch
Ethernet RemarksGigabit Ethernet: 2ch or 1ch
Family NameRZ
Group NameA3UL
High-Speed Analog Comparator (ch)0
Human Machine InterfaceDisplay Function
Lead CompliantYes
Length (mm)13
Low-Power Analog Comparator (ch)0
Pb (Lead) FreeYes
Price (USD)$10.22563
Suggested KitsRZ/A3UL-EVKIT
Tape & ReelNo
Thickness (mm)1.4
Timer16-bit x 8-ch
UART (#)7
USBUSB2.0 x 2 ch (1H. 1H/F/OTG)
USB MCU/ USB ASSP-
USB Remarks-
USBFS (ch)0
USBHS (ch)0
Width (mm)13

Description

The RZ/A3UL allows customers to achieve the full potential of a real-time operating system (RTOS) while leveraging the performance boost provided by the 64-bit Arm® Cortex®-A55 CPU core with a maximum operating frequency of 1 GHz. It integrates an Octal-SPI memory interface that facilitates simpler and more compact board designs. In addition, it includes versions that support a DDR3L/DDR4 memory interface to enable connection of high-speed DRAM.

Using an RTOS allows systems to start up instantly, in less than a second after boot-up. This feature is ideal for systems that require a fast response time such as industrial equipment, home appliances and office automation equipment with liquid crystal displays or control panels, as well as audio equipment and POS terminals.